Improved fire safety in any building With more than half a century of experience in engineering fire fighting systems based on high-pressure water mist technology and a deep understanding of customer needs, we have developed a state-of-the-art fire hose reel cabinet with spray gun, suitable for any building type. High-pressure water mist technology is increasingly preferred when it comes to fire safety in buildings, because it provides efficient protection of people and assets in case of a fire. At Danfoss Fire Safety A/S, we took high-pressure water mist technology one step further by integrating it into our SEM-SAFE® fire hose reel cabinet with spray gun. Through extensive engineering and development, we created a fire fighting product that is an immediate tool for fire brigades and non-professionals to use in the fight against fire. It is efficient and very easy to use in a fire situation, as well as offering great flexibility in installation. Tested and approved The SEM-SAFE® fire hose reel cabinet with spray gun has successfully passed fire test criteria The SEM-SAFE® fire hose reel cabinet with spray gun is a CE marked product. It has been tested in accordance with standard EN 3-7-2004+A1:2007[1]. The fire hose complies with ISO-11237. The SEM-SAFE® fire hose reel cabinet with spray gun is fire tested against Class A fires (solid fuels) and Class B fires (flammable liquids). A B 2 Danfoss Fire Safety A/S · SEM-SAFE® fire hose reel cabinet with spray gun product version 2.0.
Download PDF file
Archive