The ideal fire fighting system for any building type Danfoss has proven expertise with high-pressure water mist installations worldwide. Danfoss has built a successful track record for more than two decades, which stands as proof of our reliability, expertise and professionalism in engineering, manufacturing and servicing high-pressure water mist systems for museums and heritage buildings, data centres, hotels, high-rise office buildings, hospitals, care homes and a large variety of industrial applications. Tested and approved The design of the SEM-SAFE® high-pressure water mist system is based on full scale fire tests. For industrial and commercial applications, approvals are obtained through testing in accordance with specifications from, for example, FM, VdS, UL, ISO and NFPA standards. SEM-SAFE® has been tested in accordance with CEN/TS 14972. EHS&Q system in accordance with: DS/EN ISO 9001:2015 DS/EN ISO 14001:2015 DS/OHSAS 18001:2008 BIM models from MagiCloud Access Danfoss SEM-SAFE® high-pressure water mist fire fighting BIM models from MagiCloud and benefit from: High-quality 3D models with accurate dimensions and comprehensive technical data BIM library for MEP designers Lean building construction Powerful modelling and engineering calculations Plug & play SEM-SAFE® fire fighting technologies supported by BIM danfoss.magicloud.com Magic words Danfoss & sprinkler | Danfoss & pump Largest Building Information Modelling Helping MEP designers make everyday living easy Danfoss Fire Safety A/S · Fire fighting technology 3
Download PDF file