Marine application | SEM-SAFE® high-pressure water mist system Local application system for fire fighting Danfoss Fire Safety A/S The SEM-SAFE® high-pressure local application system for engine rooms is a well-proven, highly efficient and easy to install highpressure water mist system that complies with IMO resolution MSC/circ. 1387. Thanks to its flexibility, the standard system – which includes a detection and release system – is easy to set up to suit almost any requirement. The total cost of the system is low due to the small pipe dimensions, small number of nozzles, large coverage, very low water consumption, compact skid and the simple design. In case of release, the SEM-SAFE® high-pressure water mist is extremely efficient in fire fighting and, in addition, is documented to be harmless to electrical installations with protection IP 23. The water mist itself is pure, fresh water under a minimum pressure of 100 bars at the nozzle heads. www.semsafe.danfoss.com
Download PDF file
Archive