Why choose SEM-SAFE® high-pressure water mist fire safety system for protecting your data centre? Consistently reliable Fast activation upon fire detection Efficient fire control & suppression Protects data centre assets & people Added safety. No risk of false discharge due to single or double interlock pre-action system Sustainable fire safety technology High-pressure water mist is an ultra-clean technology, environmentally friendly 100% harmless to people Only high-quality materials from selected green suppliers are used in the pump unit, nozzle, section valves, pipes & fittings Scalability Modular pump design makes it easy to extend the system to cover more sections of the data centre as it gradually expands Suitable for modular data centres Tested & approved Increased customer value thanks to freedom of design & performance Approved to protect double tier cable tray in false floors, so that the data centre designer is not limited when planning cable trays No need to design pressure release openings No need to design a gas tight room Ventilation & electricity can be kept running Excellent performance Up to 50% less water consumption required to control and suppress the fire compared to traditional sprinkler or low-pressure water mist systems Approved for 5 m ceiling height & for temperatures of 57°C & 68°C Rapid cooling and inerting due to small water mist droplet size to prevent fire growth Efficient absorption of smoke particles to prevent smoke spread & to significantly decrease potential damage caused by smoke to the equipment Cost-effective solution & a low cost of ownership Minimum downtime as the data centre can be kept running while fire is extinguished Fewer nozzles required due to large nozzle spacing, thus installation & maintenance costs & time can be reduced Maintenance-free Danfoss high-pressure pump (no lubricant required) Space saving due to: · Small footprint of the SEM-SAFE ® pump unit compared to gas cylinders racks · No need for big water reservoir compared to traditional sprinkler systems · Smaller size of the stainless steel pipe (max. 2” outer diameter), also for increased flexibility in installation No expensive refill costs Money saving due to cooling energy saving BS8489 DS/EN ISO 9001:2015 DS/EN ISO 14001:2015 DS/OHSAS 18001:2008 Danfoss Fire Safety A/S | +45 7488 7800 | firesafety@danfoss.com | www.semsafe.danfoss.com
Download PDF file
Archive