Complete system continuity from pump to nozzle – all provided by Danfoss Fire Safety SEM-SAFE® fire hose reel cabinet - 50 m flexible hose for increased coverage - Easy to operate SEM-SAFE® pipes and fittings - Safe press fitting technology - Lightweight and space-saving pipes SEM-SAFE® pump unit - Small footprint - Reduced life cycle costs and simplified maintenance How it works The SEM-SAFE® high-pressure water mist system consists of a pump unit, pipes, fittings, valves, nozzles and a fire hose reel cabinet. From the SEM-SAFE® pump unit, a main pipe goes to the roof, and from there, a network of pipes supplies water to each protected area in the building. In each prison cell, open nozzles are installed with an anti-ligature mounting kit, which is a dedicated safe and secure solution for prison cells. The open nozzles are activated by a fire detection system and local automatic valves, eliminating the need for manual intervention. In the event of a fire within a protected cell, the fire alarm system sends a signal to open the relevant solenoid valve. 4 Danfoss Fire Safety A/S · Custodial facilities
Download PDF file
Archive