SEM-SAFE® key advantages for custodial facilities Safe fire technology for people Safety of residents High-pressure water mist is safe for people. The system can be used in confined environments safely and is designed to minimise the risk of injuries, especially with the help of a dedicated anti-ligature solution for cells. Maintaining a tenable atmosphere Due to the rapid cooling properties of high-pressure water mist and the absorption of smoke particles, a tenable environment is achieved, a result validated in our fire test. This facilitates the evacuation process and access for fire fighters. Automatic and localised action The high-pressure water mist system is designed for quick response times, activating promptly only in the areas where fire is detected. This swift response helps to contain fires and prevent them from spreading. Efficient fire suppression SEM-SAFE® releases a fine mist of water droplets at high pressure, creating a cooling effect that helps to absorb heat and suppress fires rapidly. This can be particularly effective in preventing re-ignition. Easy to install and maintain Flexibility in installation Whether in existing or new prisons, the SEM-SAFE® system is easy to install. It integrates effortlessly across various other installations present in a prison. With the unique thin wall technology of the pipes and a wide range of fittings, the installation in different areas is easy and fast. Maintenance and reliability Regular maintenance is essential for the continued reliability of any fire protection system. The SEM-SAFE® systems are designed with ease of maintenance in mind, contributing to their long-term effectiveness. Adaptability to building structures SEM-SAFE® can be customised to the specific layout and structure of a given custodial facility. The system can be designed to provide comprehensive coverage, considering the unique challenges and requirements of the building. In-cell water mist systems approved under Custodial Technical Standard 054 When SEM-SAFE® is installed in a custodial facility, it is done in full compliance with the relevant fire safety regulations and standards. Adhering to these regulations is critical to ensuring the effectiveness and safety of the fire protection system. Competitive solution The most efficient in-cell water mist nozzle on the market The SEM-SAFE® in-cell nozzle is the most efficient water mist nozzle on the market for the protection of custodial cells. This is achieved by optimising the pressure and flow, resulting in a compliant solution. Larger area covered per nozzle Our sidewall nozzle has a mist throw that protects both sides of corridors, allowing a single nozzle to cover entire corridor widths. The distance between the nozzles is determined by the separation distance of the risers. This efficient design means that only half as many nozzles are needed, lowering the installation costs. Cost-effective solution With a commitment to reducing energy and water consumption, the SEM-SAFE® system, with its reduced operating pressure, lower power and water demands, and smaller pipework, can prove to be a cost-effective solution with regard to both installation and overall operating costs. Economical high-pressure pump unit With its refined system operating pressure, the MOJ-compliant Danfoss high-pressure pump unit is extremely economical. The total water flow and pressure requirements are achieved with a frequency converter driven individual pump, resulting in minimal power consumption. Danfoss Fire Safety A/S · Custodial facilities 3
Download PDF file
Archive