Comparison with FM Approved water-based systems - most frequently used water mist h-pressure FE ® hig SEM-SA water mist -pressure Low Sprinkler SEM-SAFE ® high-pressure water mist (HPWM) Nozzles required in design area Nozzles activated during fire test 6 2 Max. water demand in design area 193 l/m Water used during fire test 64 l/m SEM-SAFE® system used only 23% of the water required by a low-pressure water mist system to control the same fire With SEM-SAFE ®: Minimum water damage Easy post clean-up Fewer nozzles to be replaced High suppression performance Low-pressure water mist (LPWM) Nozzles required in design area 18 Nozzles activated during fire test 12 Max. water demand in design area 420 l/m Water used during fire test 280 l/m >50% less water demand / storage HPWM LPWM Danfoss Fire Safety A/S +45 7488 7800 firesafety@danfoss.com www.semsafe.danfoss.com Sprinkler Min. no. of sprinklers required in design area 12 Min. water demand in design area 560 l/m >60% less water demand / storage HPWM SPRINKLER
Share
Print
Download PDF file
Archive