SEM-SAFE® for hotels Need a fire fighting system that: Is harmless to people and environmentally friendly? Allows for safe evacuation of guests and staff? Reduces business interruption as water damage is minimised? Provides freedom in architectural design to match the surroundings? Then SEM-SAFE® high-pressure water mist is your solution! Hotels are usually associated with fun thoughts of vacation, family trip or attending a business meeting in a far away place. But hotels themselves are not safe from hazards and dangers of fire. A building owner has to take all measures possible to ensure fire protection for all guests and working personnel, but also measures that will keep to a minimum structural damage caused by a fire. With SEM-SAFE® high-pressure water mist from Danfoss, the fight against fire is more efficient, with the ultimate goal of saving lives and limiting equipment damage. Fire protection for hotels With small pipe dimensions, large coverage, minimal water consumption, a compact skid unit and simple design, SEM-SAFE® high-pressure water mist is the perfect choice to protect hotels against fire, with reliability and cost-saving in mind. The system is safe, efficient and environmentally friendly. Minimised business interruptions Using high pressure water mist keeps secondary damage to a minimum due to the low water consumption Water coming from the pipes is clean water as SEM-SAFE® uses stainless steel pipes that are corrosion resistant. In case of system release, the clean-up is easier, faster and incurs lower costs Architectural design The aesthetic design of our pipes and nozzles fits perfectly into a beautiful hotel environment. Due to the small and convenient pipe sizes, the system is easily installed, even retrofitted. The compact system also leaves more space for money generating activities. Safe evacuation The priority in case of a fire is the safe evacuation of guests. The superior properties of water mist make this fire fighting technology the best choice for protecting a hotel The system is only activated in areas where fire is detected. Other areas in the hotel will not be affected Fast installation Easy to install in modern hotels, where the SEM-SAFE® installation will not disrupt any of the desired architectural features Easy to retrofit in existing hotels where the system will blend in well with the surroundings. The small pipe sizes and large spacing make it simple and easy to install Perfect solution for old buildings, where valuable historical preservation is important 4 Danfoss Fire Safety A/S · Hotels
Download PDF file
Archive