SEM-SAFE® for hospitals Need a fire fighting system that: Allows for safe evacuation? Keeps water damage to a minimum? Reduces downtime? Is environmentally friendly and 100% harmless to people? Is easy to integrate and blend in with other equipment in the hospital? Is the optimal technology for high-sensitive equipment? Then SEM-SAFE® high-pressure water mist is your solution! In line with the medical advanced equipment inside a hospital, Danfoss has developed a state-of-the-art fire fighting technology based on high-pressure water mist which provided optimum fire protection for personnel and surroundings. Fire protection of hospitals With small pipe dimensions, large coverage, minimal water consumption, a compact skid unit and simple design, SEM-SAFE® high-pressure water mist is the perfect choice to protect hospitals against fire, with reliability and cost saving in ming. The system is safe, efficient and environmentally friendly. Safe evacuation of patients and staff The excellent properties of water mist make this fire fighting technology the best choice for protecting a hospital, where the priority in case of a fire is the safe evacuation of patients The system is only activated in areas, where fire is detected. Other areas in the hospital will not be affected Functionality and aesthetic design The pipes are very small and easy to bend Perfect integration with other installation parts such as electrical, mechanical and plumbing equipment present in a hospital Aesthetics nozzle design Substantial amount saved in damage control SEM-SAFE® uses corrosion resistant stainless steel pipes. The water coming from the pipes is clean water. In case of discharge, clean-up is easier, faster and with lower costs Reduced water damage Simplicity and modularity Easy to install in modern hospitals, where the SEM-SAFE® installation will not disrupt any of the desired architectural features Perfect solution for old buildings, where valuable historical preservation is important The modular and compact SEM-SAFE® system can easily be expanded to cover new sections added to a hospital building 4 Danfoss Fire Safety A/S · Hospitals
Download PDF file
Archive