Benefits of SEM-SAFE® high-pressure water mist system Tackles fire swiftly and efficiently Can be instantly activated without the need to seal off and/or evacuate the area Immediately cools the fire, preventing fire growth Water mist is documented to be harmless to electrical installations (IP23), which enables you to keep your data centre running even while fighting a fire With 30% fewer components compared to most competing systems, the SEM-SAFE® system is lighter and more compact. This allows for easier installation, simplified maintenance and valuable space saving No over-pressurisation of the fire-affected area when the SEM-SAFE® system is activated Only one SEM-SAFE® water mist unit needed to cover all areas of your entire data centre Cost effective solution With fewer nozzles required thanks to optimized spacing and the need for only one pump unit for all applications, installation cost and time as well as required service interventions are considerably reduced The SEM-SAFE® system is ideal for both new building projects and for installation in existing facilities Our high-pressure pumps are water-lubricated and hence virtually maintenance-free The small water droplets evaporate immediately during discharge. The result is minimal water damage to surrounding equipment and the environment, reducing operational downtime to a minimum Superior cooling properties of the SEM-SAFE® high-pressure water mist system Nozzle temperatures 90 Temperature (°C) 80 70 60 50 40 30 20 10 -180 -120 -60 0 Time (sec) 60 120 180 240 300 360 420 480 540 600 Ceiling and gas temperatures 100 Temperature (°C) 90 80 South East Gas South West Gas 70 North West Gas 60 50 40 30 20 10 -180 -120 -60 0 Time (sec) 60 120 180 240 300 360 420 480 540 600 Danfoss Fire Safety A/S · Data centres 5
Download PDF file
Archive