Case story | SEM-SAFE® high-pressure water mist system Budapest Airport (ANS-III) Fire protection of basement and underground car park ANS-III represents the newest addition to Budapest Air Traffic Control Centre. This provides the Hungarian Air Navigation Services with modern means of communication between air traffic controllers and the aircrew. It ensures international recognition for the Hungarian Air Traffic Control Navigation as well as laying the foundation for the development of a state of the art air navigation knowledge and training centre. Building description The new blocks cover nearly 10,000 m² and consist of 3 floors and a basement area. The Air Traffic Control Centre has one floor basement, with a surface of approximately 3,000 m², which includes mechanical rooms, storage areas, locker rooms, corridors and underground parking area. The entire basement is completely protected with the SEM-SAFE® high-pressure water mist system from Danfoss. www.semsafe.danfoss.com
Share
Print
Download PDF file
Archive