High-pressure water mist system Benefits of SEM-SAFE® high-pressure water mist Tackles fires swiftly and efficiently • The system can be instantly activated without the need to seal off and/or evacuate the area • Reduced extinguishing time thanks to rapid water discharge • Immediately cools fires preventing reigniting • Water mist is documented to be harmless to electrical installations (IP23) • For total flooding and local application, the SEM-SAFE® highpressure water mist system is ready for use immediately after a fire In-house design and production • Danfoss Semco is the only supplier with in-house design and production of all three key fire fighting components: nozzles, pumps and section valves. This is a prerequisite for top quality high-pressure water mist systems • With 30% fewer components compared to most competing systems, the SEM-SAFE® system is lighter and more compact. This allows for easier installation, simplified maintenance and valuable space saving Money-saving solutions • With fewer nozzles required thanks to optimised spacing and the need for only one pump unit for all on-vessel applications, installation cost and time as well as required service interventions are considerably reduced • The stainless steel pipes are extremely corrosion-proof and dirt resistant to prevent malfunctions, e.g. clogging that usually affects other types of pipes • The high-pressure pumps are water-lubricated and hence virtually maintenance-free • The small water droplets evaporate immediately during application. The result is minimal water damage to surrounding equipment and the environment, reducing operational downtime on board to a minimum SEM-SAFE® in short SEM-SAFE® is a high-pressure water based fire fighting system that uses micro droplets released through nozzles in protected areas. It comprises a high-pressure modular pump unit, section valves to activate designated areas, piping and water mist nozzles. The system is safe, efficient and environmentally friendly. With small pipe dimensions, large coverage, minimal water consumption, a compact skid unit and simple design, SEM-SAFE® high-pressure water mist is the perfect choice to protect supply vessels against fire, with reliability and cost-saving in mind. This is how SEM-SAFE® works When water is forced through nozzles at high-pressure, a super-fine mist is formed that has a twofold extinguishing effect – it rapidly cools the fire and starves the flames of oxygen to reduce damage and quell fires. OFFSHORE SUPPLY VESSELS I 3
Download PDF file
Archive