Proven experience across the world For decades, Danfoss has worked successfully with high-pressure water mist for commercial and industrial applications. Mission-critical fire protection for data centres has been implemented for numerous companies all over the world. Compliance with ISO standards Quality, Environment and Health and Safety management systems at Danfoss Fire Safety are compliant with corresponding ISO standards and are certified by classification society DNV. Achieving an ISO quality management system is a proof of our commitment to environment, quality, safety, productivity, meeting our customers´ needs and efficiency of our products, systems and services. In-house design We have the experience and technological knowledge to provide you with the optimal fire fighting solution based on a fire risk analysis made for your data centre. Tested and approved The design of the SEM-SAFE® high-pressure water mist system is based on full scale fire tests. For industrial and commercial applications, approvals are obtained by testing according to specifications from, for example, the European guideline CEN/ TS 14972 and approvals from VdS, FM and DIFT. For data centers in particular, Danfoss have received the FM Approvals Class 5560, Approval Identification Number: 3058726. Additionally, FM HC-1 approval can be used in corridors and offices approved for 5 meters ceiling height for temperature of 57°C and 68°C. The SEM-SAFE® high-pressure water mist system from Danfoss has successfully passed FM fire test for machinery spaces. Results from test demonstrate the excellent performance of the SEM-SAFE® high- pressure water mist system in comparison with competitors: up to 20% less water per nozzle significantly less water demand in design area only 2 nozzles activated during tests for above floor application Effective SEM-SAFE® fire hose reel cabinet - an immediate fire fighting tool Can easily be integrated with the SEM-SAFE® system, thus one fire system and technology for the entire building Small cabinet footprint and lightweight spray gun Large coverage: 50 m long fire hose Easy operation 6 Danfoss Fire Safety · Data centres
Download PDF file
Archive